
Description |
N/A DI158-6-SPCR-BSE=5" |
Type |
N/A Disc |
Coupling Series |
N/A DI-6 |
Weight |
N/A 11.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 40.00 lb18.00 Kg |
Size |
N/A 158-6 |
Length thru Bore |
N/A 2.76 in70.1 mm |
Spacer Length (OAL) |
N/A 2.622 in66.6 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in80 mm |
Flange Diameter (Dimension FD) |
N/A 6.5 in165.00 mm |
Outside Diameter |
N/A 4.410 in112.00 mm |
Dimension S |
N/A 3.120 in79.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 5 in127 mm |
Cubic inches |
N/A 110.69500 in³ |
Nominal Torque |
N/A 17700 in·lb2000 N·m |
Max. Torque |
N/A 35400 in·lb4000 N·m |
Max. Speed (Unbalanced) |
N/A 4920 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.122 in3.1 mm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 5.8 in·lb/rad0.70 Nm/rad |
Rated Power at 100 rpm |
N/A 28.2 hp21 kW |
Features |
N/A
|