Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23230

Shaft Size

N/A 5 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMCW30J515SB QMCW30J515SC QMCW30J515SEB QMCW30J515SEC QMCW30J515SEM QMCW30J515SEN QMCW30J515SEO QMCW30J515SET QMCW30J515SM QMCW30J515SN QMCW30J515SO QMCW30J515ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450065023 0883450065030 0883450065054 0883450065061 0883450065078 0883450065085 0883450065092 0883450065108 0883450166799 0883450167512 0883450258975 0883450259514

Dimensions

Dimension BC

N/A 16.5 in419.1 mm

Dimension B Exp

N/A 3.34 in84.8 mm

Dimension B Fix

N/A 3.26 in82.8 mm

Dimension C

N/A 8.07 in205 mm

Dimension D

N/A 12 in304.8 mm

Dimension E

N/A 8.25 in209.6 mm

Dimension F

N/A 19 in482.6 mm

Dimension G

N/A 14 in355.6 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension K

N/A 2.99 in75.9 mm

Dimension L Exp

N/A 8.4 in213.4 mm

Dimension L Fix

N/A 8.32 in211.3 mm

Dimension M

N/A 4.57 in116.1 mm

Dimension N

N/A 5.06 in128.5 mm

Dimension R

N/A 0.76 in19.3 mm

Dimension S

N/A 7.56 in192 mm

Radial and Thrust Factors

C0 - Static Load

N/A 372000 lbf1660000 N

C - Dynamic Load (Basic)

N/A 286000 lbf1270000 N

e - Geometry Factor

N/A 0.32

Y1 - Geometry Factor

N/A 2.08

Y2 - Geometry Factor

N/A 3.10

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 950 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 600 rpm

Grease Lubrication - T Seal

N/A 800 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.11 mm

Pre Install Clearance Max

N/A 0.0067 in0.17 mm