Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23234

Shaft Size

N/A 6 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QMCW34J607SB QMCW34J607SC QMCW34J607SEB QMCW34J607SEC QMCW34J607SEM QMCW34J607SEN QMCW34J607SEO QMCW34J607SET QMCW34J607SM QMCW34J607SN QMCW34J607SO QMCW34J607ST

Locking Style

N/A Eccentric

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450382472 0883450382489 0883450382496 0883450382502 0883450382519 0883450382526 0883450382533 0883450382540 0883450382557 0883450382564 0883450382571 0883450382588

Dimensions

Dimension BC

N/A 17 in431.8 mm

Dimension B Exp

N/A 3.46 in87.9 mm

Dimension B Fix

N/A 3.38 in85.9 mm

Dimension C

N/A 9.25 in235 mm

Dimension D

N/A 14 in355.6 mm

Dimension E

N/A 8.5 in215.9 mm

Dimension F

N/A 19 in482.6 mm

Dimension G

N/A 15 in381 mm

Dimension H

N/A 1.13 in28.7 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension K

N/A 3.35 in85.1 mm

Dimension L Exp

N/A 8.59 in218.2 mm

Dimension L Fix

N/A 8.51 in216.2 mm

Dimension M

N/A 5.08 in129 mm

Dimension N

N/A 5.13 in130.3 mm

Dimension R

N/A 0.08 in2 mm

Dimension S

N/A 8.43 in214.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 494000 lbf2200000 N

C - Dynamic Load (Basic)

N/A 373000 lbf1660000 N

e - Geometry Factor

N/A 0.33

Y1 - Geometry Factor

N/A 2.08

Y2 - Geometry Factor

N/A 3.09

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 600 rpm

Oil Lubrication - T Seal

N/A 900 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 600 rpm

Grease Lubrication - T Seal

N/A 800 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0047

Eng Internal Radial Clearance - Max

N/A 0.0071

Pre Install Clearance Min

N/A 0.0047 in0.120 mm

Pre Install Clearance Max

N/A 0.0071 in0.180 mm