Print Back
 
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22208

Shaft Size

N/A 35 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QMFY08J035SB QMFY08J035SC QMFY08J035SEB QMFY08J035SEC QMFY08J035SEM QMFY08J035SEN QMFY08J035SEO QMFY08J035SET QMFY08J035SM QMFY08J035SN QMFY08J035SO QMFY08J035ST

Locking Style

N/A Eccentric

Housing Construction

N/A Round Flange

UPC Code

N/A 0883450072328 0883450072335 0883450072359 0883450072366 0883450072373 0883450072380 0883450072397 0883450072403 0883450163552 0883450164092 0883450255875 0883450256407

Dimensions

Dimension BC

N/A 5 in127 mm

Dimension C

N/A 2.38 in60.5 mm

Dimension D

N/A 4.25 in108 mm

Dimension E

N/A 4.33 in110 mm

Dimension F

N/A 6.25 in158.8 mm

Dimension G

N/A 3.563 in90.5 mm

Dimension H

N/A 0.64 in16.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension K

N/A 1 in25.4 mm

Dimension L Exp

N/A 2.81 in71.4 mm

Dimension L Fix

N/A 2.76 in70.2 mm

Dimension M

N/A 1.75 in44.5 mm

Dimension N

N/A 2.15 in54.6 mm

Dimension R

N/A 0.01 in0.3 mm

Dimension S

N/A 2.75 in69.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 22400 lbf99700 N

C - Dynamic Load (Basic)

N/A 23400 lbf104000 N

e - Geometry Factor

N/A 0.27

Y1 - Geometry Factor

N/A 2.47

Y2 - Geometry Factor

N/A 3.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0010 in0.025 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0012

Eng Internal Radial Clearance - Max

N/A 0.0018

Pre Install Clearance Min

N/A 0.0012 in0.030 mm

Pre Install Clearance Max

N/A 0.0018 in0.045 mm