
Series |
N/A JP6000 |
Cone Part Number |
N/A JP6049 |
Cup Part Number |
N/A JP6010-B |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP6049-90B02 JP6049-90BA6 |
d - Bore |
N/A 60 mm2.3622 in |
D - Cup Outer Diameter |
N/A 100 mm3.937 in |
D1 - Flange Outer Diameter |
N/A 105.000 mm4.1339 in |
B - Cone Width |
N/A 20.000 mm0.7874 in |
C - Cup Width |
N/A 15.500 mm0.6102 in |
C1 - Cup Flange Width |
N/A 3.000 mm0.1181 in |
T1 - Bearing Width to Flange |
N/A 8.500 mm3.3460 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 66 mm2.6 in |
db - Cone Backface Backing Diameter |
N/A 69 mm2.72 in |
Da - Cup Frontface Backing Diameter |
N/A 98.04 mm3.90 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location3 | N/A 1.3 mm0.05 in |