
Series |
N/A 32009X |
Cone Part Number |
N/A X32009X |
Cup Part Number |
N/A Y32009XR |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32009X-90KA5 |
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 75 mm2.9528 in |
D1 - Flange Outer Diameter |
N/A 79.000 mm3.1102 in |
B - Cone Width |
N/A 20.000 mm0.7874 in |
C - Cup Width |
N/A 15.500 mm0.6102 in |
C1 - Cup Flange Width |
N/A 3.500 mm0.1378 in |
T1 - Bearing Width to Flange |
N/A 8.000 mm3.150 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.0 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 51 mm2.01 in |
db - Cone Backface Backing Diameter |
N/A 53 mm2.09 in |
Da - Cup Frontface Backing Diameter |
N/A 73.91 mm2.94 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.3 mm0.01 in |
| a - Effective Center Location3 | N/A -3.3 mm-0.13 in |