
Series |
N/A 13800 |
Cone Part Number |
N/A 13890 |
Cup Part Number |
N/A 13836-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1.5150 in38.481 mm |
D - Cup Outer Diameter |
N/A 2.5625 in65.088 mm |
D1 - Flange Outer Diameter |
N/A 2.6835 in68.161 mm |
B - Cone Width |
N/A 0.4688 in11.908 mm |
C - Cup Width |
N/A 0.3750 in9.525 mm |
C1 - Cup Flange Width |
N/A 0.1090 in2.769 mm |
T1 - Bearing Width to Flange |
N/A 0.2340 in5.944 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.015 in0.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
da - Cone Frontface Backing Diameter |
N/A 1.69 in43 mm |
db - Cone Backface Backing Diameter |
N/A 1.69 in43 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.52 in64.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.08 in2 mm |
Aa - Cage-Cone Backface Clearance |
N/A -0.01 in-0.3 mm |
| a - Effective Center Location3 | N/A -0.03 in-0.8 mm |