
| Series | N/A 44000 | 
| Cone Part Number | N/A 44162 | 
| Cup Part Number | N/A 44348-B | 
| Design Unit | N/A Inch | 
| Cage Material | N/A Stamped Steel | 
| d - Bore | N/A 1 5/8 in41.275 mm | 
| D - Cup Outer Diameter | N/A 3.4843 in88.501 mm | 
| D1 - Flange Outer Diameter | N/A 3.6983 in93.937 mm | 
| B - Cone Width | N/A 0.9330 in23.698 mm | 
| C - Cup Width | N/A 0.6875 in17.463 mm | 
| C1 - Cup Flange Width | N/A 0.2187 in5.555 mm | 
| T1 - Bearing Width to Flange | N/A 0.5312 in13.492 mm | 
| R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm | 
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm | 
| da - Cone Frontface Backing Diameter | N/A 2 in50.8 mm | 
| db - Cone Backface Backing Diameter | N/A 2.24 in57 mm | 
| Da - Cup Frontface Backing Diameter | N/A 3.40 in86.11 mm | 
| Ab - Cage-Cone Frontface Clearance | N/A 0.15 in3.8 mm | 
| Aa - Cage-Cone Backface Clearance | N/A 0.12 in3 mm | 
| a - Effective Center Location3 | N/A 0.09 in2.3 mm | 
