
Series |
N/A 95000 |
Cone Part Number |
N/A 95500 |
Cup Part Number |
N/A 95925-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 5 in127 mm |
D - Cup Outer Diameter |
N/A 9.25 in234.95 mm |
D1 - Flange Outer Diameter |
N/A 9.6834 in245.958 mm |
B - Cone Width |
N/A 2.5 in63.5 mm |
C - Cup Width |
N/A 1.9375 in49.213 mm |
C1 - Cup Flange Width |
N/A 0.4375 in11.113 mm |
T1 - Bearing Width to Flange |
N/A 1.0000 in25.400 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 5.59 in142 mm |
db - Cone Backface Backing Diameter |
N/A 6.06 in154 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.58 in216.92 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.19 in4.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.22 in5.6 mm |
| a - Effective Center Location3 | N/A -0.55 in-14 mm |