
Series |
N/A 820000 |
Cone Part Number |
N/A EE820085 |
Cup Part Number |
N/A 820160-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Related Assembly Number(s) |
N/A EE820085-90028 EE820085-903B1 |
d - Bore |
N/A 8 1/2 in215.900 mm |
D - Cup Outer Diameter |
N/A 16.0000 in406.400 mm |
D1 - Flange Outer Diameter |
N/A 16.7500 in425.450 mm |
B - Cone Width |
N/A 3.6875 in93.663 mm |
C - Cup Width |
N/A 2.75 in69.85 mm |
C1 - Cup Flange Width |
N/A 0.6875 in17.463 mm |
T1 - Bearing Width to Flange |
N/A 1.6250 in41.275 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.4 mm |
da - Cone Frontface Backing Diameter |
N/A 9.49 in241 mm |
db - Cone Backface Backing Diameter |
N/A 9.88 in251 mm |
Da - Cup Frontface Backing Diameter |
N/A 15.27 in387.86 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.17 in4.32 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.38 in9.65 mm |
| a - Effective Center Location3 | N/A -0.49 in-12.4 mm |