
Series |
N/A HM624700 |
Cone Part Number |
N/A HM624749 |
Cup Part Number |
N/A HM624710-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A HM624749-90013 HM624749-906A2 |
d - Bore |
N/A 4.7500 in120.650 mm |
D - Cup Outer Diameter |
N/A 7.5 in190.5 mm |
D1 - Flange Outer Diameter |
N/A 7.8750 in200.025 mm |
B - Cone Width |
N/A 1.8125 in46.038 mm |
C - Cup Width |
N/A 1.3750 in34.925 mm |
C1 - Cup Flange Width |
N/A 0.3125 in7.938 mm |
T1 - Bearing Width to Flange |
N/A 0.75 in19.05 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 5.2 in132 mm |
db - Cone Backface Backing Diameter |
N/A 5.43 in138 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.32 in184.91 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.13 in3.3 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.13 in3.3 mm |
| a - Effective Center Location3 | N/A -0.15 in-3.8 mm |