
Series |
N/A L305600 |
Cone Part Number |
N/A L305648 |
Cup Part Number |
N/A L305610-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A L305648-90045 |
d - Bore |
N/A 1.9680 in49.987 mm |
D - Cup Outer Diameter |
N/A 3.1875 in80.963 mm |
D1 - Flange Outer Diameter |
N/A 3.3085 in84.036 mm |
B - Cone Width |
N/A 0.7188 in18.258 mm |
C - Cup Width |
N/A 0.5625 in14.288 mm |
C1 - Cup Flange Width |
N/A 0.1250 in3.175 mm |
T1 - Bearing Width to Flange |
N/A 0.2813 in7.145 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 2.17 in55 mm |
db - Cone Backface Backing Diameter |
N/A 2.24 in57 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.11 in78.99 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.1 in2.5 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0 in0 mm |
| a - Effective Center Location3 | N/A -0.1 in-2.5 mm |