Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512136;A/AM-HUB BRG

Application Summary

N/A Chrysler Sebring - Wheel Bearing Assembly [Rear FWD] (1996-2005) Dodge Avenger - Wheel Bearing Assembly [Rear FWD] (1995-2000) Eagle Talon - Wheel Bearing Assembly [Rear FWD] (1995-1998) Mitsubishi Eclipse - Wheel Bearing Assembly [Rear FWD] (1995-2005) Mitsubishi Galant - Wheel Bearing Assembly [Rear FWD] (1996-2003)

National Popularity Code

N/A C

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 3.314 in

Box Width

N/A 5.068 in

Box Length

N/A 5.068 in

Box Weight

N/A 5.679 lb