Country of Origin (Primary) |
N/A US |
Full Timken Part Number |
N/A 512238;A/AM-HUB BRG |
Application Summary |
N/A Saturn L100 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2002) Saturn L200 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003) Saturn L300 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2005) Saturn LS - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LS1 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LS2 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LW1 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LW2 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LW200 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003) Saturn LW300 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003) |
National Popularity Code |
N/A D |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 4.331 |
Bolt Size |
N/A M10x1.25 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 5 |
Wheel Studs |
N/A N |
Flange Shape |
N/A Modified |