Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512251;A/AM-HUB BRG

Application Summary

N/A Kia Sephia - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2000) Kia Spectra - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2002)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.409

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 4

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 12.24 lb