Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 512295;A/AM-HUB BRG

Application Summary

N/A Toyota Tacoma - Wheel Bearing Assembly [Rear Right 4WD] (2005-2020) Toyota Tacoma - Wheel Bearing Assembly [Rear Right RWD] (2005-2020)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A 0.394

Bolt Qty

N/A 4

ABS

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.462 lb