Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513004K;A/AM-HUB BRG

Application Summary

N/A Buick Skyhawk - Wheel Bearing and Hub Assembly [Front FWD] (1982-1984) Cadillac Cimarron - Wheel Bearing and Hub Assembly [Front FWD] (1982-1984) Chevrolet Cavalier - Wheel Bearing and Hub Assembly [Front FWD] (1982-1984) Oldsmobile Firenza - Wheel Bearing and Hub Assembly [Front FWD] (1982-1984) Pontiac J2000 - Wheel Bearing and Hub Assembly [Front FWD] (1982-1983) Pontiac J2000 Sunbird - Wheel Bearing and Hub Assembly [Front FWD] (1984-1984)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A 0.43

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.376 lb