Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 513011K;A/AM-HUB BRG

Application Summary

N/A Buick Century - Wheel Bearing and Hub Assembly [Front FWD] (1982-1989) Buick Skylark - Wheel Bearing and Hub Assembly [Front FWD] (1980-1984) Chevrolet Celebrity - Wheel Bearing and Hub Assembly [Front FWD] (1982-1989) Chevrolet Citation - Wheel Bearing and Hub Assembly [Front FWD] (1980-1983) Chevrolet Citation II - Wheel Bearing and Hub Assembly [Front FWD] (1984-1985) Oldsmobile Cutlass Ciera - Wheel Bearing and Hub Assembly [Front FWD] (1982-1989) Oldsmobile Cutlass Cruiser - Wheel Bearing and Hub Assembly [Front FWD] (1987-1989) Oldsmobile Omega - Wheel Bearing and Hub Assembly [Front FWD] (1980-1984) Pontiac 6000 - Wheel Bearing and Hub Assembly [Front FWD] (1982-1989) Pontiac Fiero - Wheel Bearing and Hub Assembly [Rear RWD] (1984-1988) Pontiac Phoenix - Wheel Bearing and Hub Assembly [Front FWD] (1980-1984)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A 0.5

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.026 lb