Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A 513013;A/AM-HUB BRG

Application Summary

N/A Buick Riviera - Wheel Bearing and Hub Assembly [Front FWD] (1979-1985) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Front FWD] (1979-1985) Cadillac Seville - Wheel Bearing and Hub Assembly [Front FWD] (1980-1985) Chevrolet Blazer - Wheel Bearing and Hub Assembly [Front 4WD] (1991-1991) Chevrolet S10 - Wheel Bearing and Hub Assembly [Front 4WD] (1983-1993) Chevrolet S10 Blazer - Wheel Bearing and Hub Assembly [Front 4WD] (1983-1991) GMC S15 - Wheel Bearing and Hub Assembly [Front 4WD] (1983-1990) GMC S15 Jimmy - Wheel Bearing and Hub Assembly [Front 4WD] (1983-1991) GMC Sonoma - Wheel Bearing and Hub Assembly [Front 4WD] (1991-1993) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Front FWD] (1979-1985)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.75

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.078 lb