Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513030;A/AM-HUB BRG

Application Summary

N/A Ford Escort - Wheel Bearing and Hub Assembly [Rear FWD] (1990-2003) Mazda 323 - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1995) Mazda MX-3 - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1994) Mazda Protege - Wheel Bearing and Hub Assembly [Rear FWD] (1990-2003) Mercury Tracer - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1999)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.326 lb