Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A 513041;A/AM-HUB BRG

Application Summary

N/A Buick Electra - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1990) Buick LeSabre - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Buick Reatta - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Buick Riviera - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Cadillac Allante - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1990) Cadillac DeVille - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1990) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1990) Cadillac Seville - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.208 lb