Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513063;A/AM-HUB BRG

Application Summary

N/A Cadillac 60 Special - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Cadillac Commercial Chassis - Wheel Bearing and Hub Assembly [Front FWD] (1990-1992) Cadillac DeVille - Wheel Bearing and Hub Assembly [Front FWD] (1990-1993) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Front FWD] (1990-1992)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.51

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified Rectangle

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.708 lb