Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A BR

Full Timken Part Number

N/A 513088;A/AM-HUB BRG

Application Summary

N/A Buick LeSabre - Wheel Bearing and Hub Assembly [Front FWD] (1992-1992) Oldsmobile 88 - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.51

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.886 lb