Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513096;A/AM-HUB BRG

Application Summary

N/A BMW 525i - Wheel Bearing and Hub Assembly [Front RWD] (1989-1991) BMW 535i - Wheel Bearing and Hub Assembly [Front RWD] (1989-1991) BMW 735i - Wheel Bearing and Hub Assembly [Front RWD] (1987-1991) BMW 735iL - Wheel Bearing and Hub Assembly [Front RWD] (1988-1991) BMW 750iL - Wheel Bearing and Hub Assembly [Front RWD] (1988-1991) BMW 850i - Wheel Bearing and Hub Assembly [Front RWD] (1991-1992) BMW M5 - Wheel Bearing and Hub Assembly [Front RWD] (1991-1993)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.556 lb