Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A SK

Full Timken Part Number

N/A 513111;A/AM-HUB BRG

Application Summary

N/A BMW 318i - Wheel Bearing and Hub Assembly [Front RWD] (1984-1991) BMW 318is - Wheel Bearing and Hub Assembly [Front RWD] (1991-1991) BMW 325 - Wheel Bearing and Hub Assembly [Front RWD] (1986-1988) BMW 325e - Wheel Bearing and Hub Assembly [Front RWD] (1984-1987) BMW 325es - Wheel Bearing and Hub Assembly [Front RWD] (1986-1987) BMW 325i - Wheel Bearing and Hub Assembly [Front RWD] (1987-1991) BMW 325is - Wheel Bearing and Hub Assembly [Front RWD] (1987-1991)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A N

Box Dimensions

Box Height

N/A 3.314 in

Box Width

N/A 5.068 in

Box Length

N/A 5.068 in

Box Weight

N/A 3.999 lb