Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513121;A/AM-HUB BRG

Application Summary

N/A Buick Century - Wheel Bearing and Hub Assembly [Front FWD] (1997-2002) Buick LeSabre - Wheel Bearing and Hub Assembly [Front FWD] (2000-2001) Buick Park Avenue - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Buick Regal - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Buick Rendezvous - Wheel Bearing and Hub Assembly [Rear AWD] (2002-2006) Buick Riviera - Wheel Bearing and Hub Assembly [Front FWD] (1997-1999) Cadillac DeVille - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Cadillac Seville - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Chevrolet Impala - Wheel Bearing and Hub Assembly [Front FWD] (2000-2001) Chevrolet Monte Carlo - Wheel Bearing and Hub Assembly [Front FWD] (2000-2001) Chevrolet Venture - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Chevrolet Venture - Wheel Bearing and Hub Assembly [Rear AWD] (2002-2004) Oldsmobile 88 - Wheel Bearing and Hub Assembly [Front FWD] (1996-1999) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Front FWD] (1996-1996) Oldsmobile Aurora - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Oldsmobile Intrigue - Wheel Bearing and Hub Assembly [Front FWD] (1998-2001) Oldsmobile LSS - Wheel Bearing and Hub Assembly [Front FWD] (1996-1999) Oldsmobile Regency - Wheel Bearing and Hub Assembly [Front FWD] (1997-1998) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Rear AWD] (2002-2004) Pontiac Aztek - Wheel Bearing and Hub Assembly [Rear AWD] (2001-2005) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Front FWD] (2000-2001) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Front FWD] (1997-2001) Pontiac Montana - Wheel Bearing and Hub Assembly [Front FWD] (1999-2001) Pontiac Montana - Wheel Bearing and Hub Assembly [Rear AWD] (2002-2005) Pontiac Trans Sport - Wheel Bearing and Hub Assembly [Front FWD] (1997-1998)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.221 lb