Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513123;A/AM-HUB BRG

Application Summary

N/A Chrysler Grand Voyager - Wheel Bearing and Hub Assembly [Front FWD] (2000-2000) Chrysler Prowler - Wheel Bearing and Hub Assembly [Front RWD] (2001-2002) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front AWD] (1997-2004) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front FWD] (1996-2007) Chrysler Voyager - Wheel Bearing and Hub Assembly [Front FWD] (2000-2003) Dodge Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1996-2007) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Front AWD] (1997-2004) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1996-2007) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000) Plymouth Prowler - Wheel Bearing and Hub Assembly [Front RWD] (1997-2001) Plymouth Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1996-2000)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.406 lb