Country of Origin (Primary) |
N/A CN |
Full Timken Part Number |
N/A 513124;A/AM-HUB BRG |
Application Summary |
N/A Chevrolet Blazer - Wheel Bearing and Hub Assembly [Front 4WD] (1997-2005) Chevrolet Blazer - Wheel Bearing and Hub Assembly [Front AWD] (1999-2001) Chevrolet S10 - Wheel Bearing and Hub Assembly [Front 4WD] (1997-2004) GMC Jimmy - Wheel Bearing and Hub Assembly [Front 4WD] (1997-2005) GMC Jimmy - Wheel Bearing and Hub Assembly [Front AWD] (1999-2001) GMC Sonoma - Wheel Bearing and Hub Assembly [Front 4WD] (1997-2004) Isuzu Hombre - Wheel Bearing and Hub Assembly [Front 4WD] (1998-2000) Oldsmobile Bravada - Wheel Bearing and Hub Assembly [Front AWD] (1997-2001) |
National Popularity Code |
N/A A |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 4.75 |
Bolt Size |
N/A M12X1.75 |
Bolt Qty |
N/A 3 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A Y |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 5 |
Wheel Studs |
N/A Y |
Flange Shape |
N/A Modified |
Spline Quantity |
N/A 27 |