Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513125;A/AM-HUB BRG

Application Summary

N/A BMW 318i - Wheel Bearing and Hub Assembly [Front RWD] (1992-1999) BMW 318is - Wheel Bearing and Hub Assembly [Front RWD] (1992-1999) BMW 318ti - Wheel Bearing and Hub Assembly [Front RWD] (1995-1999) BMW 320i - Wheel Bearing and Hub Assembly [Front RWD] (1992-2005) BMW 323Ci - Wheel Bearing and Hub Assembly [Front RWD] (2000-2000) BMW 323i - Wheel Bearing and Hub Assembly [Front RWD] (1998-2000) BMW 323is - Wheel Bearing and Hub Assembly [Front RWD] (1998-1999) BMW 325Ci - Wheel Bearing and Hub Assembly [Front RWD] (2001-2005) BMW 325i - Wheel Bearing and Hub Assembly [Front RWD] (1992-2005) BMW 325is - Wheel Bearing and Hub Assembly [Front RWD] (1992-1995) BMW 328Ci - Wheel Bearing and Hub Assembly [Front RWD] (2000-2000) BMW 328i - Wheel Bearing and Hub Assembly [Front RWD] (1996-2000) BMW 328is - Wheel Bearing and Hub Assembly [Front RWD] (1996-1999) BMW 330Ci - Wheel Bearing and Hub Assembly [Front RWD] (2001-2005) BMW 330i - Wheel Bearing and Hub Assembly [Front RWD] (2001-2005) BMW 524td - Wheel Bearing and Hub Assembly [Front RWD] (1985-1986) BMW 525i - Wheel Bearing and Hub Assembly [Front RWD] (1991-1995) BMW 525iT - Wheel Bearing and Hub Assembly [Front RWD] (1993-1993) BMW 528e - Wheel Bearing and Hub Assembly [Front RWD] (1982-1988) BMW 530i - Wheel Bearing and Hub Assembly [Front RWD] (1994-1995) BMW 533i - Wheel Bearing and Hub Assembly [Front RWD] (1983-1984) BMW 535i - Wheel Bearing and Hub Assembly [Front RWD] (1985-1993) BMW 535is - Wheel Bearing and Hub Assembly [Front RWD] (1988-1988) BMW 540i - Wheel Bearing and Hub Assembly [Front RWD] (1994-1995) BMW 633CSi - Wheel Bearing and Hub Assembly [Front RWD] (1983-1984) BMW 635CSi - Wheel Bearing and Hub Assembly [Front RWD] (1985-1989) BMW 735i - Wheel Bearing and Hub Assembly [Front RWD] (1992-1992) BMW 735iL - Wheel Bearing and Hub Assembly [Front RWD] (1992-1992) BMW 740i - Wheel Bearing and Hub Assembly [Front RWD] (1993-1994) BMW 740iL - Wheel Bearing and Hub Assembly [Front RWD] (1993-1994) BMW 750iL - Wheel Bearing and Hub Assembly [Front RWD] (1992-1994) BMW 840Ci - Wheel Bearing and Hub Assembly [Front RWD] (1994-1997) BMW 850Ci - Wheel Bearing and Hub Assembly [Front RWD] (1993-1997) BMW 850CSi - Wheel Bearing and Hub Assembly [Front RWD] (1994-1995) BMW 850i - Wheel Bearing and Hub Assembly [Front RWD] (1992-1992) BMW L6 - Wheel Bearing and Hub Assembly [Front RWD] (1987-1987) BMW L7 - Wheel Bearing and Hub Assembly [Front RWD] (1986-1987) BMW M3 - Wheel Bearing and Hub Assembly [Front RWD] (1988-2006) BMW M5 - Wheel Bearing and Hub Assembly [Front RWD] (1988-1988) BMW M6 - Wheel Bearing and Hub Assembly [Front RWD] (1987-1988) BMW Z3 - Wheel Bearing and Hub Assembly [Front RWD] (1996-2002) BMW Z4 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2008)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.776 lb