Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513173;A/AM-HUB BRG

Application Summary

N/A BMW 745i - Wheel Bearing and Hub Assembly [Front RWD] (2002-2005) BMW 745Li - Wheel Bearing and Hub Assembly [Front RWD] (2002-2005) BMW 750i - Wheel Bearing and Hub Assembly [Front RWD] (2006-2009) BMW 750Li - Wheel Bearing and Hub Assembly [Front RWD] (2006-2009) BMW 760i - Wheel Bearing and Hub Assembly [Front RWD] (2004-2006) BMW 760Li - Wheel Bearing and Hub Assembly [Front RWD] (2003-2008) BMW Alpina B7 - Wheel Bearing and Hub Assembly [Front RWD] (2007-2008)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.72

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Wheel Stud Size (in.)

N/A (5)

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.463 lb