Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513189;A/AM-HUB BRG

Application Summary

N/A Chevrolet Equinox - Wheel Bearing and Hub Assembly [Front AWD] (2005-2006) Chevrolet Equinox - Wheel Bearing and Hub Assembly [Front FWD] (2005-2006) Pontiac Torrent - Wheel Bearing and Hub Assembly [Front AWD] (2006-2006) Pontiac Torrent - Wheel Bearing and Hub Assembly [Front FWD] (2006-2006) Saturn Vue - Wheel Bearing and Hub Assembly [Front AWD] (2002-2007) Saturn Vue - Wheel Bearing and Hub Assembly [Front FWD] (2002-2007)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.08 lb