Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513191;A/AM-HUB BRG

Application Summary

N/A Saab 9-3 - Wheel Bearing and Hub Assembly [Front AWD] (2008-2011) Saab 9-3 - Wheel Bearing and Hub Assembly [Front FWD] (2003-2011) Saab 9-3X - Wheel Bearing and Hub Assembly [Front AWD] (2010-2011)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.331

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.515 lb