Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513196;A/AM-HUB BRG

Application Summary

N/A Ford Crown Victoria - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005) Lincoln Town Car - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005) Mercury Grand Marquis - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005) Mercury Marauder - Wheel Bearing and Hub Assembly [Front RWD] (2003-2004)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.446

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 10.211 lb