Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513210;A/AM-HUB BRG

Application Summary

N/A BMW 525i - Wheel Bearing and Hub Assembly [Front RWD] (2004-2007) BMW 528i - Wheel Bearing and Hub Assembly [Front RWD] (2008-2010) BMW 530i - Wheel Bearing and Hub Assembly [Front RWD] (2004-2007) BMW 535i - Wheel Bearing and Hub Assembly [Front RWD] (2008-2010) BMW 535i GT - Wheel Bearing and Hub Assembly [Front RWD] (2010-2010) BMW 545i - Wheel Bearing and Hub Assembly [Front RWD] (2004-2005) BMW 550i - Wheel Bearing and Hub Assembly [Front RWD] (2006-2010) BMW 645Ci - Wheel Bearing and Hub Assembly [Front RWD] (2004-2005) BMW 650i - Wheel Bearing and Hub Assembly [Front RWD] (2006-2010)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.66

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.006 lb