Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 513309;A/AM-HUB BRG

Application Summary

N/A Mini Cooper - Wheel Bearing and Hub Assembly [Front FWD] (2006-2015)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Flange Shape

N/A Rectangular

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.726 lb