Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 515027;A/AM-HUB BRG

Application Summary

N/A Ford Explorer - Wheel Bearing and Hub Assembly [Front 4WD] (2000-2001) Ford Explorer Sport - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2001) Ford Ranger - Wheel Bearing and Hub Assembly [Front 4WD] (1998-2000) Mazda B4000 - Wheel Bearing and Hub Assembly [Front 4WD] (1998-2000)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Modified

Spline Quantity

N/A 42

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 11.321 lb