Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A 518501;A/AM-HUB BRG

Application Summary

N/A Chrysler Daytona - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Chrysler Dynasty - Wheel Bearing and Hub Assembly [Front FWD] (1988-1990) Chrysler E Class - Wheel Bearing and Hub Assembly [Front FWD] (1984-1984) Chrysler Laser - Wheel Bearing and Hub Assembly [Front FWD] (1984-1986) Chrysler LeBaron - Wheel Bearing and Hub Assembly [Front FWD] (1984-1990) Chrysler New Yorker - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Chrysler TC Maserati - Wheel Bearing and Hub Assembly [Front FWD] (1989-1991) Chrysler Town & Country - Wheel Bearing and Hub Assembly [Front FWD] (1984-1990) Dodge 600 - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Dodge Aries - Wheel Bearing and Hub Assembly [Front FWD] (1984-1989) Dodge Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1984-1990) Dodge Charger - Wheel Bearing and Hub Assembly [Front FWD] (1984-1987) Dodge Daytona - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Dodge Dynasty - Wheel Bearing and Hub Assembly [Front FWD] (1988-1988) Dodge Grand Caravan - Wheel Bearing and Hub Assembly [Front FWD] (1987-1990) Dodge Lancer - Wheel Bearing and Hub Assembly [Front FWD] (1985-1989) Dodge Mini Ram - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Dodge Shadow - Wheel Bearing and Hub Assembly [Front FWD] (1987-1990) Dodge Spirit - Wheel Bearing and Hub Assembly [Front FWD] (1989-1990) Plymouth Acclaim - Wheel Bearing and Hub Assembly [Front FWD] (1989-1990) Plymouth Caravelle - Wheel Bearing and Hub Assembly [Front FWD] (1984-1988) Plymouth Grand Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1988-1990) Plymouth Reliant - Wheel Bearing and Hub Assembly [Front FWD] (1984-1989) Plymouth Sundance - Wheel Bearing and Hub Assembly [Front FWD] (1987-1990) Plymouth Voyager - Wheel Bearing and Hub Assembly [Front FWD] (1984-1990)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A M8x1.25

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.966 lb