Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 520000;A/AM-HUB BRG

Application Summary

N/A Ford Taurus - Wheel Bearing and Hub Assembly [Front FWD] (1986-1991) Lincoln Continental - Wheel Bearing and Hub Assembly [Front FWD] (1988-1991) Mercury Sable - Wheel Bearing and Hub Assembly [Front FWD] (1986-1991)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.25

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 2.376 lb