Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A BM500023;A/AM-HUB BRG

Application Summary

N/A BMW 528i - Wheel Bearing Assembly [Rear RWD] (2011-2016) BMW 528i xDrive - Wheel Bearing Assembly [Rear AWD] (2012-2016) BMW 535d - Wheel Bearing Assembly [Rear RWD] (2014-2016) BMW 535d xDrive - Wheel Bearing Assembly [Rear AWD] (2014-2016) BMW 535i - Wheel Bearing Assembly [Rear RWD] (2011-2016) BMW 535i GT - Wheel Bearing Assembly [Rear RWD] (2010-2017) BMW 535i GT xDrive - Wheel Bearing Assembly [Rear AWD] (2011-2017) BMW 535i xDrive - Wheel Bearing Assembly [Rear AWD] (2011-2016) BMW 550i - Wheel Bearing Assembly [Rear RWD] (2011-2016) BMW 550i GT - Wheel Bearing Assembly [Rear RWD] (2010-2015) BMW 550i GT xDrive - Wheel Bearing Assembly [Rear AWD] (2011-2017) BMW 550i xDrive - Wheel Bearing Assembly [Rear AWD] (2011-2016) BMW 640i - Wheel Bearing Assembly [Rear RWD] (2012-2018) BMW 640i Gran Coupe - Wheel Bearing Assembly [Rear RWD] (2014-2018) BMW 640i xDrive - Wheel Bearing Assembly [Rear AWD] (2014-2014) BMW 640i xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2014-2014) BMW 650i - Wheel Bearing Assembly [Rear RWD] (2012-2018) BMW 650i Gran Coupe - Wheel Bearing Assembly [Rear RWD] (2014-2018) BMW 650i xDrive - Wheel Bearing Assembly [Rear AWD] (2014-2014) BMW 650i xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2014-2014) BMW 740i - Wheel Bearing Assembly [Rear RWD] (2011-2015) BMW 740Ld xDrive - Wheel Bearing Assembly [Rear AWD] (2015-2015) BMW 740Li - Wheel Bearing Assembly [Rear RWD] (2011-2015) BMW 740Li xDrive - Wheel Bearing Assembly [Rear AWD] (2014-2015) BMW 750i - Wheel Bearing Assembly [Rear RWD] (2010-2015) BMW 750i xDrive - Wheel Bearing Assembly [Rear AWD] (2010-2015) BMW 750Li - Wheel Bearing Assembly [Rear RWD] (2010-2015) BMW 750Li xDrive - Wheel Bearing Assembly [Rear AWD] (2010-2015) BMW 760Li - Wheel Bearing Assembly [Rear RWD] (2010-2015) BMW ActiveHybrid 5 - Wheel Bearing Assembly [Rear RWD] (2012-2016) BMW ActiveHybrid 7 - Wheel Bearing Assembly [Rear RWD] (2014-2015) BMW Alpina B7 - Wheel Bearing Assembly [Rear RWD] (2011-2015) BMW Alpina B7 xDrive - Wheel Bearing Assembly [Rear AWD] (2011-2015) BMW Alpina B7L - Wheel Bearing Assembly [Rear RWD] (2011-2015) BMW Alpina B7L xDrive - Wheel Bearing Assembly [Rear AWD] (2011-2015)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A .433

Bolt Qty

N/A 4

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 6.628 in

Box Length

N/A 6.628 in

Box Weight

N/A 3.722 lb