Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500027;A/AM-HUB BRG

Application Summary

N/A BMW X3 - Wheel Bearing Assembly [Rear AWD] (2011-2017) BMW X3 - Wheel Bearing Assembly [Rear RWD] (2015-2017) BMW X4 - Wheel Bearing Assembly [Rear AWD] (2015-2018)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Flange Shape

N/A Square

Box Dimensions

Box Height

N/A 1.93 in

Box Width

N/A 5.58 in

Box Length

N/A 5.58 in

Box Weight

N/A 3.94 lb