Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500030;A/AM-HUB BRG

Application Summary

N/A Lexus LX570 - Wheel Bearing Assembly [Rear Right AWD] (2008-2020) Toyota Land Cruiser - Wheel Bearing Assembly [Rear Right 4WD] (2008-2020)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A 0.472

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 3.375 in

Box Width

N/A 7 in

Box Length

N/A 7.000 in

Box Weight

N/A 5.212 lb