Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500036;A/AM-WHL BRG

Application Summary

N/A Audi A4 - Wheel Bearing Assembly [Front FWD] (2016-2020) Audi A4 allroad - Wheel Bearing Assembly [Front AWD] (2017-2020) Audi A4 Quattro - Wheel Bearing Assembly [Front AWD] (2016-2020) Audi A5 Quattro - Wheel Bearing Assembly [Front AWD] (2018-2020) Audi A5 Sportback - Wheel Bearing Assembly [Front AWD] (2018-2020) Audi A6 allroad - Wheel Bearing Assembly [Front AWD] (2020-2020) Audi A6 Quattro - Wheel Bearing Assembly [Front AWD] (2019-2020) Audi A7 Quattro - Wheel Bearing Assembly [Front AWD] (2019-2020) Audi A7 Quattro - Wheel Bearing Assembly [Rear AWD] (2019-2020) Audi A8 Quattro - Wheel Bearing Assembly [Front AWD] (2019-2020) Audi A8 Quattro - Wheel Bearing Assembly [Rear AWD] (2019-2020) Audi Q5 - Wheel Bearing Assembly [Front AWD] (2018-2018) Audi Q5 - Wheel Bearing Assembly [Rear AWD] (2018-2018) Audi Q7 - Wheel Bearing Assembly [Front AWD] (2017-2019) Audi RS5 - Wheel Bearing Assembly [Front AWD] (2018-2018) Audi S4 - Wheel Bearing Assembly [Front AWD] (2016-2019) Audi S5 - Wheel Bearing Assembly [Front AWD] (2018-2018) Audi S5 Sportback - Wheel Bearing Assembly [Front AWD] (2018-2018) Audi SQ5 - Wheel Bearing Assembly [Front AWD] (2018-2019) Audi SQ5 - Wheel Bearing Assembly [Rear AWD] (2018-2019)

National Popularity Code

N/A W

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 4.628 in

Box Length

N/A 4.628 in

Box Weight

N/A 0.567 lb