Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590000;A/AM-HUB BRG

Application Summary

N/A Dodge Ram 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2000-2002) Dodge Ram 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2000-2002)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.496

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A 9/16-18

Wheel Stud Qty

N/A 8

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 14.926 lb