Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590006;A/AM-HUB BRG

Application Summary

N/A Pontiac GTO - Wheel Bearing and Hub Assembly [Front Right RWD] (2004-2006)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bolt Size

N/A M12X1.75

Bearing Type

N/A Ball Bearing

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 9.281 lb