Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590025;A/AM-HUB BRG

Application Summary

N/A Ford Freestar - Wheel Bearing and Hub Assembly [Front Right FWD] (2004-2007) Mercury Monterey - Wheel Bearing and Hub Assembly [Front Right FWD] (2004-2007)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 9.236 lb