Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590029;A/AM-HUB BRG

Application Summary

N/A Ford Five Hundred - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2007) Ford Freestyle - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2007) Ford Freestyle - Wheel Bearing and Hub Assembly [Rear FWD] (2005-2007) Ford Taurus - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2009) Ford Taurus X - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2009) Mercury Montego - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2007) Mercury Sable - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2009)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 38

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 4.828 lb