Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590035;A/AM-HUB BRG

Application Summary

N/A Dodge Dakota - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2010) Dodge Dakota - Wheel Bearing and Hub Assembly [Front RWD] (2005-2010) Mitsubishi Raider - Wheel Bearing and Hub Assembly [Front 4WD] (2006-2008) Mitsubishi Raider - Wheel Bearing and Hub Assembly [Front AWD] (2006-2006) Mitsubishi Raider - Wheel Bearing and Hub Assembly [Front RWD] (2006-2008) Ram Dakota - Wheel Bearing and Hub Assembly [Front 4WD] (2011-2011)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A 9/16-18

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 7.296 lb