Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590046;A/AM-HUB BRG

Application Summary

N/A Infiniti FX35 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2008) Nissan Altima - Wheel Bearing and Hub Assembly [Front FWD] (2007-2013) Nissan Murano - Wheel Bearing and Hub Assembly [Front AWD] (2003-2007) Nissan Murano - Wheel Bearing and Hub Assembly [Front FWD] (2003-2007) Nissan Quest - Wheel Bearing and Hub Assembly [Front FWD] (2004-2009)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Spline Quantity

N/A 29

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.526 lb