Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590057;A/AM-HUB BRG

Application Summary

N/A Mercury Villager - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2002) Nissan Quest - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2002)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.423 lb