Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590060;A/AM-HUB BRG

Application Summary

N/A Chevrolet Colorado - Wheel Bearing and Hub Assembly [Front Left 4WD] (2004-2008) GMC Canyon - Wheel Bearing and Hub Assembly [Front Left 4WD] (2004-2008) Isuzu i-350 - Wheel Bearing and Hub Assembly [Front Left 4WD] (2006-2006) Isuzu i-370 - Wheel Bearing and Hub Assembly [Front Left 4WD] (2007-2008)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 8.75 in

Box Width

N/A 9.5 in

Box Length

N/A 10.25 in

Box Weight

N/A 12.291 lb